Hanger Rack Container Capacity (L) 0.28

Edit Part Configuration

Part Number

Configured Part Number is shown.

SKHL-03-BL

Part Number
SKHL-03-BL
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content

4 Days or more

501 pc.

Loading...

  1. 1

Basic Information

Major Diameter Depth (mm) 92 Major Diameter Frontage (mm) 89 Major Diameter Height (mm) 55
Capacity (L) 0.28 Color Blue Product Model Nested container
Material (Body) Polypropylene Internal dimensions frontage(mm) 72 Internal dimensions depth(mm) 66
Internal dimensions height(mm) 47 Allowable Load(kg) 1 JAN Code 4983049350304
Trusco Code 761-6589 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part SKHL-03-BL in the Hanger Rack Container Capacity (L) 0.28 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support