Optional Lid for Pallet Box Multi-Level Container

Optional Lid for Pallet Box Multi-Level Container

[Features]
· Can be fixed firmly onto the groove and does not slip even when storing the layers.
· High-density polyethylene is used, giving it rigidity as well as impact resistance and cold resistance.
· Features excellent electrical characteristics, water resistance and chemical resistance.
· Recyclable.
[Applications]
· Dedicated lid for multi-stage container

Part Number

Configured Part Number is shown.

Part Number
TMSC-F1111-B
TMSC-F1111-BK
Part NumberVolume DiscountDays to Ship Color JAN Code Trusco Code Specification 1 Amount Of Content

4 Days or more

Blue4989999398519769-7996Recyclable1 pc.

4 Days or more

Black4989999398526769-8003Recyclable1 pc.

Loading...

  1. 1

Basic Information

Frontage (mm) 1107 Depth (mm) 1107 Product Model Pallet Box
Material (Body) Polyethylene (PE) Height / Thickness (mm) 37 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support