General Purpose Spiral Tap (for Metric Threads)

General Purpose Spiral Tap (for Metric Threads)

[Features]
· Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.
[Applications]
· For blind hole machining.
· Work materials: Carbon steel, alloy steel, nonferrous metal.
[Material]
· High-Speed Steel (HSS-E)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
EX-SFT-STD1-M5X0.8
EX-SFT-STD1-M5X0.9
EX-SFT-STD-M5X0.8
EX-SFT-STD-M5X0.9
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Shank diameter
(mm)
Thread Length
(mm)
Shank Square Part (width)
(mm)
Trusco Code

4 Days or more

M5.00.860OH35.59.64.5492-3111

5 Days or more

M5.00.960OH35.59.64.5200-0199

4 Days or more

M5.00.860OH25.59.64.5492-3073

4 Days or more

M5.00.960OH25.59.64.5200-0181

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5 Coating Type Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support