Fine Safety Goggles FG-31

Edit Part Configuration

Part Number

Configured Part Number is shown.

0941-87-03-07

Part Number
0941-87-03-07
Part NumberVolume DiscountDays to Ship Lens Material Frame Material Specifications Mass
(g)
Amount Of Content

32 Days or more

Polycarbonate / Hard coatingSoft VinylModel: FG-31, JIS Standard Equivalent product, ultraviolet rays: 99.9% cut, use with prescription glasses, use with mask851 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Application Dust-Proof Anti-fog Available
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Lens Replacement NA Size Belt width: 10 mm Lens Thickness(mm) 1.2
TGK Code 0941870307 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0941-87-03-07 in the Fine Safety Goggles FG-31 series.

Additional Products in this Category

Tech Support