Organic-Solvent-Compatible Goggles, Two-Lens Type YS-70

Edit Part Configuration

Part Number

Configured Part Number is shown.

0941-87-03-31

Part Number
0941-87-03-31
Part NumberVolume DiscountDays to Ship Lens Material Frame Material Specifications Mass
(g)
Amount Of Content

7 Days or more

Polycarbonate / Hard coatingPolyamideModel: YS-70, Ultraviolet rays: 99.9% cut, Frame: with top/bottom shields and side cover321 pc.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Application Dust-Proof Anti-fog NA
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Lens Replacement NA Frame color Clear Lens Thickness(mm) 2
TGK Code 0941870331 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0941-87-03-31 in the Organic-Solvent-Compatible Goggles, Two-Lens Type YS-70 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support