Fine Protective Glasses, Double Lens Type FG-23

Edit Part Configuration

Part Number

Configured Part Number is shown.

0941-87-03-36

Part Number
0941-87-03-36
Part NumberVolume DiscountDays to Ship Lens Material Specifications Mass
(g)
Amount Of Content

32 Days or more

Polycarbonate / Hard coatingModel: FG-23, Ultraviolet rays: 99.9% cut, design with 3-step adjustable earpieces, with top/bottom shields, and sides361 pc.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Application Dust-Proof Anti-fog NA
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Standard JIS Lens Replacement NA Frame color Brown
Angle Adjustment Frame Angle: Can Be Adjusted to 3 Steps TGK Code 0941870336 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0941-87-03-36 in the Fine Protective Glasses, Double Lens Type FG-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support