Disposable Shield YF-800 (S), Spare Lens 800 (L) / 800 (S)【1-6 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0941-87-03-48
0941-87-03-49
0941-87-03-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Application Anti-fog Scratch prevention UV Cut Electrostatic resistance Lens Replacement Other Lens color Size Width during use
(mm)
Lens Thickness
(mm)
Compatible Model TGK Code Specifications Material Mass
(g)
Amount Of Content

7 Days or more

Dust-ProofAvailableNANANANA-TransparencyLens Size: 152W X 85H mm1520.18-0941870348Model: YF-800 (S), Visible Light Transmittance 85%, Replaceable Shields: 3 includedShield: PET181 pc.

6 Pieces Per Package

7 Days or more

------Option-152×195mm--YF-800(L)0941870349Model: YF800 (L)--6 pc.

6 Pieces Per Package

7 Days or more

------Option-152×85mm--YF-800(S)0941870350Model: YF800 (S)--6 pc.

Loading...

  1. 1

Basic Information

Shape Face shield

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support