Shading Glasses, SNW-730 Series

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0941-87-06-75
0941-87-06-76
Part NumberVolume DiscountDays to Ship TGK Code Lens Material Frame Material Specifications Mass
(g)
Amount Of Content

7 Days or more

0941870675Polycarbonate Coated Lens (#1.7)PlasticModel: SNW-730, JIS Standard Equivalent, with Top Shield441 pc.

7 Days or more

0941870676Polycarbonate Coated Lens (#3)PlasticModel: SNW-730, JIS Standard Equivalent, with Top Shield441 pc.

Loading...

  1. 1

Basic Information

Shape Integral Type Goggles Application Light Shield Anti-fog Available
Scratch prevention NA UV Cut NA Electrostatic resistance NA
Lens Replacement NA Size 158×168×64Hmm Width during use(mm) 158
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support