Orbital Air Sander (Uses Hook and Loop Fastener Sandpaper) Dust Collecting

Edit Part Configuration

Part Number

Configured Part Number is shown.

KOS-42SB

Part Number
KOS-42SB
Part NumberVolume DiscountDays to Ship Hose Inlet Ventilation Accessory

4 Days or more

Rc1/4RearDust Hose 19 mm Diameter, Dust Bag, Coupling Plug 20PM

Loading...

  1. 1

Basic Information

Max. Number of Revolutions at Non-Load(rpm) 10000 Air Consumption(m3/min) 0.35 Overall Length(mm) 175
Full height(mm) 82 Paper Size(mm) 75 X 110 Adhesive Paper with Holes Orbit Diamond(mm) 3
Operating Air Pressure(MPa) 0.6 Paper Used Hook and Loop Sheet Type Mass(g) 630
Material Resin, Iron JAN Code 4560246021901 Trusco Code 764-7921

Please check the type/dimensions/specifications of the part KOS-42SB in the Orbital Air Sander (Uses Hook and Loop Fastener Sandpaper) Dust Collecting series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support