• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

873/1 Five Star Bit (066606)

Edit Part Configuration

Part Number

Configured Part Number is shown.

066606

Part Number
066606
Part NumberVolume DiscountDays to Ship JAN Code Trusco Code Mass
(g)
Ordering Unit

4 Days or more

4013288155788477-75144.81 pc.

Loading...

  1. 1

Basic Information

Tip Type Other Shank diameter(mm) 6.35 Overall Length(mm) 25
Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part 066606 in the 873/1 Five Star Bit series.

Products like this...

Part Number
066603
066604
066605
Part NumberVolume DiscountDays to Ship JAN Code Trusco Code Mass
(g)
Ordering Unit

4 Days or more

4013288155757477-74844.8-

Quote

4013288155764477-74924.8-

4 Days or more

4013288155771477-75064.8-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support