Spiral Brush (Stainless Steel Strand)

Part Number

Configured Part Number is shown.

Part Number
13516
13517
13518
13519
Part NumberVolume DiscountDays to Ship Major Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

4 Days or more

10.54972883135161473-249913.51 pc.

4 Days or more

12.54972883135178473-2502141 pc.

4 Days or more

164972883135185473-2511161 pc.

4 Days or more

254972883135192473-2529201 pc.

Loading...

  1. 1

Basic Information

Product Model Torsional brush Brush Length(mm) 40 Wire Diameter(mm) 0.1
Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 1500 Overall Length(mm) 100
Hair material Stainless Steel (SUS304) Number Contained In A Packet 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support