General Purpose Hand Tap (SKS for Metric Threads)

General Purpose Hand Tap (SKS for Metric Threads)

[Features]
· A common tap that's used in various applications.
· Can be used for both through holes and blind holes.
[Applications]
· Work materials: Medium carbon steel, aluminum alloy, etc.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HT-S-M5X0.8-#1
HT-S-M5X0.8-#2
HT-S-M5X0.8-#3
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Shank Square Part (width)
(mm)
Trusco Code

4 Days or more

M5.00.8605.5224.5201-6389

4 Days or more

M5.00.8605.5224.5201-6397

4 Days or more

M5.00.8605.5224.5201-6401

Loading...

  1. 1

Basic Information

Screw Types Meter Coating Type Non-Coated Accuracy JIS3 Grade

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support