Excellent Roller Medium

Edit Part Configuration

Part Number

Configured Part Number is shown.

1440200007

Part Number
1440200007
Part NumberVolume DiscountDays to Ship Material Mass
(g)
Amount Of Content

5 Days or more

Main Fiber: Polyester571 pc.

Loading...

  1. 1

Basic Information

Material Polyester Hair length(mm) 5 Other Roller Set
Height(cm) 3.8 Width(mm) 190 JAN Code 4905533134276
Depth(mm) 38 Tissue Woven Size/Internal Volume 7-Inch models
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1440200007 in the Excellent Roller Medium series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support