Rain Bar Roller Handle, Green, 175 mm to 225 mm R7-9

Edit Part Configuration

Part Number

Configured Part Number is shown.

1693080175

Part Number
1693080175
Part NumberVolume DiscountDays to Ship Weight
(g)
Amount Of Content

5 Days or more

1441 pc.

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Product Package Size - Width(mm) 170 Product Package Size - Length(mm) 37
Product Package Size - Height(mm) 310 Material Details Handle: PP JAN Code 4905533132562
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support