LINZER Roller Handle with Wooden Grip

Edit Part Configuration

Part Number

Configured Part Number is shown.

1693350000

Part Number
1693350000
Part NumberVolume DiscountDays to Ship Weight
(g)
Amount Of Content

5 Days or more

4131 pc.

Loading...

  1. 1

Basic Information

Roller Dimensions(Inch) 9 Material Polypropylene (PP) Size 9-Inch models
Product Package Size - Width(mm) 250 Product Package Size - Length(mm) 41 Product Package Size - Height(mm) 366
Material Details Frame: Steel Basket: Steel Grip: Wood JAN Code 0798104006256 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1693350000 in the LINZER Roller Handle with Wooden Grip series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support