Line Roller Medium Fleece

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1583210004
1583210006
1583220007
Part NumberVolume DiscountDays to Ship Height
(cm)
Width
(mm)
JAN Code Depth
(mm)
Size/Internal Volume Material Mass
(g)
Amount Of Content

5 Days or more

14.1594905533134917364-Inch modelsProduct material Roller: Nylon fiber, PP181 pc.

5 Days or more

19.7564905533134924376-Inch modelsProduct material Roller: Nylon fiber, PP271 pc.

5 Days or more

20.7704905533134931517-Inch modelsProduct material Roller: Nylon fiber, PP591 pc.

Loading...

  1. 1

Basic Information

Material Other Hair length(mm) 13 Other Roller Set
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support