LINZER Spare Pad for Edger, 5-Inch Model

Edit Part Configuration

Part Number

Configured Part Number is shown.

1395551005

Part Number
1395551005
Part NumberVolume DiscountDays to Ship Handle Material Pad material Weight
(g)
Amount Of Content

5 Days or more

PPFoam Urethane451 pc.

Loading...

  1. 1

Basic Information

Product Type Brush Other Option Product Package Size - Width(mm) 126
Product Package Size - Length(mm) 12 Product Package Size - Height(mm) 465 JAN Code 0077089801354
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support