LINZER Hand Pad 1 Inch

Edit Part Configuration

Part Number

Configured Part Number is shown.

1395570010

Part Number
1395570010
Part NumberVolume DiscountDays to Ship Handle Material Pad material Weight
(g)
Amount Of Content

5 Days or more

PPFoam Urethane451 pc.

Loading...

  1. 1

Basic Information

Product Type Brush Product Package Size - Width(mm) 203 Product Package Size - Length(mm) 102
Product Package Size - Height(mm) 305 JAN Code 0077089800111 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1395570010 in the LINZER Hand Pad 1 Inch series.

Additional Products in this Category

Tech Support