BI361 KiraPika Bath Sponge

BI361 KiraPika Bath Sponge

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

BI361

Part Number
BI361
Part NumberVolume DiscountDays to Ship Material Amount Of Content

10 Days or more

Net: Polyester, Acrylic / Sponge: Polyurethane Foam1 pc.

Loading...

  1. 1

Basic Information

Product Type Sponge Color Pink Unit Packaging 190X80X45(28g)
JAN Code 4901105283618 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part BI361 in the BI361 KiraPika Bath Sponge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support