Table Brush AG710

Table Brush AG710

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

AG710

Part Number
AG710
Part NumberVolume DiscountDays to Ship Package Size (W×H×D)
(mm)
Material Mass
(g)
Amount Of Content

4 Days or more

180×205×30Dustpan, Brush, Rod: Polypropylene1111 Set

Loading...

  1. 1

Basic Information

Product Model Broom Set Broom Type Hand broom Dustpan Type Handheld-type
Width(cm) Approximately 18 Trusco Code 4970190443030 Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part AG710 in the Table Brush AG710 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support