HW228 Chemical Mop ST60XL

HW228 Chemical Mop ST60XL

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

T60XL

Part Number
T60XL
Part NumberVolume DiscountDays to Ship Mop Yarn Weight
(g)
Package Size (W×H×D)
(mm)
Mass
(g)
Amount Of Content

7 Days or more

Approx. 300260×1640×7013451 pc.

Loading...

  1. 1

Basic Information

Product Type Mop Mop Type Chemical Mop Color Yellow
Wipe width(cm) Approximately 74 Handle Length(cm) Approximately 132 JAN Code 4970190318222
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part T60XL in the HW228 Chemical Mop ST60XL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support