Kanon Monkey Head Torque Wrench N-HYK Type

Kanon Monkey Head Torque Wrench N-HYK Type

[Features]
· For firmly tightening screws in narrow spaces. Work efficiency and applications improve dramatically.
· Invertible head type that can be used when there is space to swing the wrench 30° or more.
· A backlash-free worm function is integrated in the worm, which fixes opening dimensions and increases work efficiency.
· Since it produces no backlash (play) during use, it damages the angled parts of nuts even less than a regular wrench.
· It activates only when fastened in arrow direction.
· Ideal for tightening bolts and nuts in torque-regulated locations on automobiles/motorcycles, machines, and instruments, etc., as well as for tightening piping in air conditioning and cooler units and so on.
· The accuracy is guaranteed up to ±4%.
· The monkey head (MCK) can be removed and replaced with our QCK, SCK, RCK, or HCK heads for use.

Part Number

Configured Part Number is shown.

N180HYK

Part Number
N180HYK
Part NumberVolume DiscountDays to Ship Head Part (D)
(mm)
Head Part (T1)
(mm)
Head Part (T2)
(mm)
Main Body (A)
(mm)
Main Body (B)
(mm)
Main Body (øC)
(mm)
Mass
(g)
Number Contained In A Packet

4 Days or more

6712.56.53415.427.214201 pc.

Loading...

  1. 1

Basic Information

Product Type Monkey Type Torque adjustment range(N·m) 40~180 Minimum graduation(N·m) 2
Head Replaceable Available Overall Length(mm) 518 Torque Precision(±%) 4
Effective Length(mm) 445 Mouth Opening Dimension (S)(mm) 17~38 Friction pointer (Y/N) NA
Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part N180HYK in the Kanon Monkey Head Torque Wrench N-HYK Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support