SPC 3 Port Round Bottom Flask

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
030170-15100
030170-15200
030170-15300
030170-1550
030170-191
030170-19300
030170-19500
030170-241
030170-291
030170-29500
030170-342
030170-453
Part NumberVolume DiscountDays to Ship Capacity (mL) Height
(mm)
JAN Code Ball Diameter
(φ mm)
Joint part Material Types of Glass Angle Amount Of Content

7 Days or more

100130458998861540765Main Pipe: SPC-29, Side Pipe: SPC-15Borosilicate GlassH15°1 pc (100 ml)

7 Days or more

200146458998861541480Main Pipe: SPC-29, Side Pipe: SPC-15Borosilicate GlassH15°1 pc (200 ml)

7 Days or more

300160458998861542193Main Pipe: SPC-29, Side Pipe: SPC-15Borosilicate GlassH15°1 pc (300 ml)

7 Days or more

50117458998861543853Main Pipe: SPC-29, Side Pipe: SPC-15Borosilicate GlassH15°1 pc (50 ml)

7 Days or more

10002124589988615445135Main Pipe: SPC-29, Side Pipe: SPC-19Borosilicate GlassH1 pc (1000 ml)

7 Days or more

300160458998861545293Main Pipe: SPC-29, Side Pipe: SPC-19Borosilicate GlassH15°1 pc (300 ml)

7 Days or more

5001814589988615469108Main Pipe: SPC-29, Side Pipe: SPC-19Borosilicate GlassH1 pc (500 ml)

7 Days or more

10002124589988615476135Main Pipe: SPC-29, Side Pipe: SPC-24Borosilicate GlassH1 pc (1000 ml)

7 Days or more

10002124589988615483135Main Pipe: SPC-29, Side Pipe: SPC-15Borosilicate GlassH15°1 pc (1000 ml)

7 Days or more

5001814589988615490108Main Pipe: SPC-29, Side Pipe: SPC-15Borosilicate GlassH15°1 pc (500 ml)

7 Days or more

20002684589988615506170Main Pipe: SPC-34, Side Pipe: SPC-19Borosilicate GlassH1 pc (2000 ml)

7 Days or more

30002984589988615513202Main Tube: Transparent Slide 45/40, Side Tube: SPC-29Borosilicate GlassH1 pc (3000 ml)

Loading...

  1. 1

Basic Information

Product Type Other Glass Containers

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support