Ground Glass Joint Cone-Shaped Centrifuge Tube with Flat Stopper and No Gradations【1-10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
010280-13106A
010280-14106
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship JAN Code Outer Diameter x Height
(mm)
Material Types of Glass Plug
(mm)
Amount Of Content

10 Pieces Per Package

7 Days or more

458998859002516.5×117.5Borosilicate GlassH131 Box (10 pcs)

7 Days or more

458998859006316×110Borosilicate GlassH12/101 pc.

Loading...

  1. 1

Basic Information

Product Type Other Glass Containers Capacity (mL) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support