Funnel 100 mL

Edit Part Configuration

Part Number

Configured Part Number is shown.

061680-4712

Part Number
061680-4712
Part NumberVolume DiscountDays to Ship Amount Of Content

7 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Capacity(ml) 100 Details Type For φ47 mm
JAN Code 4589988639939 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 061680-4712 in the Funnel 100 mL series.

Additional Products in this Category

Tech Support