Trash Bag, for Segregation, S 10–15 L 20 Pieces

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SA-10
SA-11
SA-12
Part NumberVolume DiscountDays to Ship Color JAN Code Notes Amount Of Content

9 Days or more

Transparency4976797109317Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

9 Days or more

Semi-Transparent4976797109324Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

9 Days or more

Blue4976797109331Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 10 to 15 Size(mm) Thickness 0.025 x Width 450 x Length 500
Exterior size(mm) Length 250 x Width 150 Amount Of Content 1 Bag (20 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support