Trash Bag, for Segregation, M 20–25 L 20 Pieces

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SA-20
SA-21
SA-22
SA-23
Part NumberVolume DiscountDays to Ship Color JAN Code Notes Amount Of Content

9 Days or more

Transparency4976797109416Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

9 Days or more

Semi-Transparent4976797109423Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

9 Days or more

Blue4976797109430Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

9 Days or more

Black4976797109447Long garbage bin/Sanitary bin/For separation 5 L–20 L1 Bag (20 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 20–25 Size(mm) Thickness 0.025 x Width 520 x Length 600
Exterior size(mm) Length 250 x Width 150 Amount Of Content 1 Bag (20 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support