Trash Bag, for Segregation, L, 30–35 L 10 Pieces

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SA-30
SA-31
Part NumberVolume DiscountDays to Ship Color JAN Code Notes Amount Of Content

9 Days or more

Transparency4976797109515For sorting use 30 L1 Bag (10 Sheets)

9 Days or more

Semi-Transparent4976797109522For sorting use 30 L1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 30~35 Size(mm) Thickness 0.025 x Width 600 x Length 700
Exterior size(mm) Length 330 x Width 190 Amount Of Content 1 Bag (10 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support