Poly with Handle, Embossed

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
FC-5
FC-6
FC-7
Part NumberVolume DiscountDays to Ship Size
(mm)
Exterior size
(mm)
JAN Code Notes Amount Of Content

9 Days or more

Thickness 0.014 x Width 340 x Length 460Length 230 x Width 1304976797144301Polypropylene bag w/ handle, metallocene compound, embossed finish1 Bag (35 Sheets)

9 Days or more

Thickness 0.015 x Width 400 x Length 500Length 280 x Width 1304976797144318Polypropylene bag w/ handle, metallocene compound, embossed finish1 Bag (25 Sheets)

9 Days or more

Thickness 0.016 x Width 450 x Length 550Length 330 x Width 1804976797144325Polypropylene bag w/ handle, metallocene compound, embossed finish1 Bag (20 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Color Milk-white Translucent

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support