Value Pack 45 L for Sorting, Recycled Materials Used, 50 pcs HDPE

Value Pack 45 L for Sorting, Recycled Materials Used, 50 pcs HDPE

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

MT-53

Part Number
MT-53
Part NumberVolume DiscountDays to Ship Notes Amount Of Content

4 Days or more

45 l (HDPE) Used for Sorting / Metallocene Mixture, Embossed1 Bag (50 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 45 Color Semi-Transparent
Size(mm) Thickness 0.013 x Width 650 x Length 800 Exterior size(mm) Length 355 x Width 220 JAN Code 4976797110047
Amount Of Content 1 Bag (50 Sheets)

Please check the type/dimensions/specifications of the part MT-53 in the Value Pack 45 L for Sorting, Recycled Materials Used, 50 pcs HDPE series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support