For Sorting Inexpensive 45 L Embossed, 50 Pcs HDPE

For Sorting Inexpensive 45 L Embossed, 50 Pcs HDPE

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

SH-52

Part Number
SH-52
Part NumberVolume DiscountDays to Ship Notes Amount Of Content

9 Days or more

45 l (HDPE) Used for Sorting / Embossed1 Bag (50 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 45 Color Semi-Transparent
Size(mm) Thickness 0.02 x Width 650 x Length 800 Exterior size(mm) Length 355 x Width 220 JAN Code 4976797109935
Amount Of Content 1 Bag (50 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support