Garbage Bag, for Separation, 45 L (0.025), 10 pcs LLDPE

Garbage Bag, for Separation, 45 L (0.025), 10 pcs LLDPE

Click this image to zoom it.

Move the mouse over the image to zoom

  • SI-1 For Waste Segregation, Transparent, 45 L, 10 pcs.
  • SI-2 For Waste Segregation, Semi-Transparent, 45 L, 10 pcs.
  • SI-3 For Waste Segregation, Blue, 45 L, 10 pcs.
  • SI-4 For Waste Segregation, Black, 45 L, 10 pcs.

Can be used at home, in the office, in a variety of places.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SI-1
SI-2
SI-3
SI-4
Part NumberVolume DiscountDays to Ship Color JAN Code Notes Amount Of Content

9 Days or more

Transparency497679710954645 l (LLDPE) Used for Sorting1 Bag (10 Sheets)

9 Days or more

Semi-Transparent497679710955345 l (LLDPE) Used for Sorting1 Bag (10 Sheets)

9 Days or more

Blue497679710956045 l (LLDPE) Used for Sorting1 Bag (10 Sheets)

9 Days or more

Black497679710955745 l (LLDPE) Used for Sorting1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 45 Size(mm) Thickness 0.025 x Width 650 x Length 800
Exterior size(mm) Length 355 x Width 220 Amount Of Content 1 Bag (10 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support