Garbage Bag, Semi-Transparent 20 L, 20 P, Metallocene Blend Material HDPE

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
W-21
W-22
Part NumberVolume DiscountDays to Ship Capacity
(l)
Size
(mm)
JAN Code Notes Amount Of Content

9 Days or more

20Thickness 0.02 x Width 520 x Length 6004976797123214Outstanding strength W Series/Metallocene formula1 Bag (20 Sheets)

9 Days or more

30Thickness 0.02 x Width 500 x Length 7004976797123221Outstanding strength W Series/Metallocene formula1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Color Milk-white Translucent Exterior size(mm) Length 275 x Width 170

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support