Strong Garbage Bag, Semi-Transparent 45 L Embossed 10P HDPE

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
W-24
WS-24
Part NumberVolume DiscountDays to Ship Size
(mm)
JAN Code Notes Amount Of Content

9 Days or more

Thickness 0.02 x Width 650 x Length 8004976797123245Outstanding strength W Series/Metallocene formula, embossed processing1 Bag (10 Sheets)

9 Days or more

Thickness 0.015 x Width 650 x Length 8004976797123351Outstanding strength W Series/Metallocene formula, embossed processing1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 45 Color Milk-white Translucent
Exterior size(mm) Length 365 x Width 220 Amount Of Content 1 Bag (10 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support