Strong Garbage Bag, Semi-Transparent 45 L Embossed 50P HDPE

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
W-26
W-26S
Part NumberVolume DiscountDays to Ship Size
(mm)
JAN Code Amount Of Content

9 Days or more

Thickness 0.02 x Width 650 x Length 80049767971232691 Bag (50 Sheets)

9 Days or more

Thickness 0.017 x Width 650 x Length 80049767971233441 Bag (50 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 45 Color Milk-white Translucent
Material (Body) Other Exterior size(mm) Length 355 x Width 220 Amount Of Content 1 Bag (50 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support