Garbage Bag Fine Pack Extra Thick for Commercial Use, 70 L, 10 Pieces LLDPE

Garbage Bag Fine Pack Extra Thick for Commercial Use, 70 L, 10 Pieces LLDPE

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

T-75

Part Number
T-75
Part NumberVolume DiscountDays to Ship Notes Amount Of Content

9 Days or more

Industrial use 70 L (LLDPE)1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 70 Color Transparency
Size(mm) Thickness 0.05 x Width 800 x Length 900 Exterior size(mm) Length 425 x Width 250 JAN Code 4976797120756
Amount Of Content 1 Bag (10 Sheets)

Please check the type/dimensions/specifications of the part T-75 in the Garbage Bag Fine Pack Extra Thick for Commercial Use, 70 L, 10 Pieces LLDPE series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support