Garbage Bag, Fine Pack for Industrial Use, 90 L, ECO Type, 10 pcs LLDPE

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
MT-12
MT-12S
Part NumberVolume DiscountDays to Ship Size
(mm)
JAN Code Notes Amount Of Content

9 Days or more

Thickness 0.03 x Width 900 x Length 1,0004976797115127Industrial use 90 L (LLDPE)/metallocene compound1 Bag (10 Sheets)

9 Days or more

Thickness 0.025 x Width 900 x Length 1,0004976797115165Industrial use 90 L (LLDPE)/metallocene compound1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Model Garbage bag Capacity(l) 90 Color Transparency
Exterior size(mm) Length 480 x Width 270 Amount Of Content 1 Bag (10 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support