General Purpose Home Pipe

Part Number

Configured Part Number is shown.

Part Number
PY12J-64X-16
PY120-65X-16
Part NumberVolume DiscountDays to Ship Height
(mm)
Specifications JAN Code Mass
(g)
Amount Of Content

5 Days or more

40-4973987400162501 pc.

5 Days or more

55Bending Angle: 90°4973987400018501 pc.

Loading...

  1. 1

Basic Information

Product Model Other Width(mm) 30 Depth(mm) 30
Material Brass Details Type Water faucet part Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support