RIKEN Optech Over Glass RS-80BF

RIKEN Optech Over Glass RS-80BF

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Perfect fit with expanding/contracting adjustment function
· Comes with soft pad that is gentle on your forehead.
[Materials]
· Eyepieces: PC resin, frame: nylon

Edit Part Configuration

Part Number

Configured Part Number is shown.

NO29

Part Number
NO29
Part NumberVolume DiscountDays to Ship Specifications Mass
(g)
Amount Of Content

Quote

JIS Standard Product. Can be used with glasses.421 pc.

Loading...

  1. 1

Basic Information

Shape Integral Type Goggles Defogger Available Specifications JIS
Details Type Double-Sided Anti-Fogging VF Coat Lens color Clear JAN Code 4954458121632
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part NO29 in the RIKEN Optech Over Glass RS-80BF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support