RIKEN Optech Goggle M10C-VF (No Vent)

RIKEN Optech Goggle M10C-VF (No Vent)

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Super-hard anti-fog coating. Strong against fog. Hard to scratch. VF lens series.
· Airtight goggles that prevent exposure to asbestos.
· Compliant with asbestos level 3, dioxin level 1.
[Materials]
· Eyepieces: PC resin, frame: PVC

Edit Part Configuration

Part Number

Configured Part Number is shown.

NO71

Part Number
NO71
Part NumberVolume DiscountDays to Ship Specifications Mass
(g)
Amount Of Content

Quote

JIS Standard Product. Can be used with glasses and mask.821 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Defogger Available Specifications JIS
Details Type Infection control measures / Double-sided anti-fog VF coat Frame color Clear JAN Code 4954458122868
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part NO71 in the RIKEN Optech Goggle M10C-VF (No Vent) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support