Hyper Goggles No.1390

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1390-2G
1390-Y
NO1390-CLB
NO1390-CLG
Part NumberVolume DiscountDays to Ship Color JAN Code Mass
(g)
Frame Material Shade Intensity Ventilation Material Headband Material Amount Of Content

Quote

Green4962087602583Approximately 95Polypropylene + Elastomer (face contact part)#2 StandardABSWoven Rubber1 pc.

Quote

Yellow4962087602576Approximately 95Polypropylene + Elastomer (face contact part)-ABSWoven Rubber1 pc.

Quote

Clear x Blue4962087602408Approximately 95Polypropylene + Elastomer (face contact part)-ABSWoven Rubber1 pc.

Quote

Clear x Gray4962087602279Approximately 95Polypropylene + Elastomer (face contact part)-ABSWoven Rubber1 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Application Dust-Proof Anti-fog Available
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Standard JIS Lens Replacement Available Lens Reinforced Polycarbonate
Size Headband: 25 mm Width Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support