Dust-Proof Eyeglasses No.1210

Edit Part Configuration

Part Number

Configured Part Number is shown.

1210

Part Number
1210
Part NumberVolume DiscountDays to Ship Mass
(g)
Frame Material Amount Of Content

Quote

Approximately 65Soft Vinyl Chloride (Transparent)1 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Application Dust-Proof Anti-fog Available
Scratch prevention NA UV Cut NA Electrostatic resistance NA
Standard JIS Lens Replacement Available Lens Cellulose
Details Type 4-Place Ventilation Type Color Clear Size Lens: 0.8 mm thick
JAN Code 4962087601890 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1210 in the Dust-Proof Eyeglasses No.1210 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support