Hyper Light Glass 1345

Edit Part Configuration

Part Number

Configured Part Number is shown.

1345

Part Number
1345
Part NumberVolume DiscountDays to Ship Mass
(g)
Arm Material Amount Of Content

4 Days or more

Approximately 34Elastomer Resin1 pc.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Application Dust-Proof Anti-fog Available
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Standard JIS Lens Replacement NA Color Clear
JAN Code 4962087603054 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1345 in the Hyper Light Glass 1345 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support