P2-335KE New Jump Plug, 3.5 SQ for Outdoor Use (Blue)

Edit Part Configuration

Part Number

Configured Part Number is shown.

P2-335KE

Part Number
P2-335KE
Part NumberVolume DiscountDays to Ship Mass
(g)
Accessory Amount Of Content

4 Days or more

69Plug Body x 1, Rear Cover x 1, Ground Clip x 1, Waterproof Gasket x 1, Resin Nut x 1, Cover Fixing Screws x 1, Round Terminal (L) x 3, Round Terminal (S) x 1, Instruction Manual x 11 Set

Loading...

  1. 1

Basic Information

Product Type Outlet Plug Outlet Ratings(kVA) 1.8 Supported voltages(V) Single-Phase 100 V
Details Type For 3 core x 3.2 mm² Outlet Specification/Rating 15A・125V JAN Code 4930510300740
Compatible Outer Diameter(mm) φ12.6~φ13.0 Amount Of Content 1 Set

Please check the type/dimensions/specifications of the part P2-335KE in the P2-335KE New Jump Plug, 3.5 SQ for Outdoor Use (Blue) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support