AP-302L Cord Reel (3-Phase 200 V), 30 m, Locking-Type Plug

Edit Part Configuration

Part Number

Configured Part Number is shown.

AP-302L

Part Number
AP-302L
Part NumberVolume DiscountDays to Ship Electrical wire type Mass
(kg)
Amount Of Content

17 Days or more

Soft Cable VCT9.01 unit

Loading...

  1. 1

Basic Information

Electrical wire length(m) 30 Product Type Power supply reel Outlet Ratings(kVA) 5
Supported voltages(V) Three-Phase 200 V No. of Outlets 3 Electrical wire thickness(mm2) 2
Number of electrical wire cores(c) 3 Details Type Hook type plug Outlet Specification/Rating 3P・20A・250V
Electric lamp Rated Current(A) 5 JAN Code 4930510102061
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part AP-302L in the AP-302L Cord Reel (3-Phase 200 V), 30 m, Locking-Type Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support