Mesh Glasses No.1351

Edit Part Configuration

Part Number

Configured Part Number is shown.

1351

Part Number
1351
Part NumberVolume DiscountDays to Ship Mass
(g)
Frame Material Amount Of Content

Quote

37Cellulose1 pc.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Application Dust-Proof Anti-fog NA
Scratch prevention NA UV Cut NA Electrostatic resistance NA
Lens Replacement NA Lens Steel 24 Mesh JAN Code 4962087602033
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1351 in the Mesh Glasses No.1351 series.

Additional Products in this Category

Tech Support