Hat-Mounting Mesh Shield No.1420

Edit Part Configuration

Part Number

Configured Part Number is shown.

1420

Part Number
1420
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content

Quote

1171 pc.

Loading...

  1. 1

Basic Information

Shape Mountable eye-guard Application Dust-Proof Anti-fog NA
Scratch prevention NA UV Cut NA Electrostatic resistance NA
Lens Replacement NA Lens Stainless Steel 24 Mesh Size 180mm
JAN Code 4962087602101 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1420 in the Hat-Mounting Mesh Shield No.1420 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support