Safety IR, Direct Wear Type No.1170

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1170-C
1170-G
1170-GB
Part NumberVolume DiscountDays to Ship Size JAN Code Mass
(g)
Shade Intensity Amount Of Content

Quote

1.5 mm thickness X length 220 mm4962087601272325-1 pc.

Quote

1.5 mm thickness X length 220 mm4962087601289325#3 Standard1 pc.

Quote

Lens (Large): 1.5 mm Thick X Length 220 mm, Cover Lens (Black): 2.3 mm Thick X Length 110 mm4962087601296395Lens (Large): #3 Standard, Cover Lens (Black): #8 Standard1 pc.

Loading...

  1. 1

Basic Information

Shape Face shield Application Light Shield Anti-fog NA
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Lens Replacement Available Lens Made of Polycarbonate Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support