Cotton Box-Frame Belt R-40

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
R-40-BK
R-40-NB
R-40-WH
Part NumberVolume DiscountDays to Ship Collar JAN Code Mass
(g)
Material Amount Of Content

Quote

Black4962087201137102Cotton1 pc.

Quote

Navy Blue4962087201144102Cotton1 pc.

Quote

White4962087201120102Cotton1 pc.

Loading...

  1. 1

Basic Information

Product Type Work belt Width(mm) 40 Length(mm) 1130
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support