Dust-Proof Eyeglasses

Dust-Proof Eyeglasses

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

PBM-1CB

Part Number
PBM-1CB
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content

4 Days or more

901 pc.

Loading...

  1. 1

Basic Information

Shape Integral Type Goggles Application Dust-Proof Anti-fog NA
Scratch prevention NA UV Cut NA Electrostatic resistance NA
Lens Replacement NA Size(mm) 200 x 58 x 90 (Width x Depth x Height) JAN Code 4571163260595
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part PBM-1CB in the Dust-Proof Eyeglasses series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support